Change Language :

Extremely lightweight and yet extremely strong – tribologically optimised drylin® linear systems made from plastic and carbon fibrecombine these properties. Whether as a guide or linear axis:all systems are 100% lubrication-freeand maintenance-free.
High strength carbon made inpultrusion process
Tribologically optimised drylin® W rail systemmade from carbon
Solid plastic carriage made fromlubrication-free iglidur® L250
Extremely light weight25% lighter than aluminium75% lighter than steel
Available as linear guideor with drive(lead screw / toothed belt)
High strength and resistant
End supportswith dry running xiros® bearings with balls made of glass or plastic

Very lightweight due to hollow shaft geometry
Hollow rail for supply lines
surface UCU (unidirectional/cross-winding/unidirectional)
drylin® R - CWMWhether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!