Tried and tested in numerous applications on the high seas: energy chain systems and plain bearings from igus® withstand the toughest environments. They are extremely reliable and fail-safe in shipyards, on deep sea crane ships and working vessels or shore power applications in ports.
Our solutions are:
energy chains for circular movements up to 540°. Quick cable replacement
Combination of self-lubricating Tribo-polymers and corrosion-proof stainless steel
Round guide systems made of stainless steel and sliding elements made from Tribo-polymers
In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.
This drill is used in extremely demanding offshore environments and uses continuous-flex cables from igus®
Wind and weather proof, energy chain cable carrier and chainflex® cables on a ship loader at the Baltic Sea port of Wismar.
igubal® plastic self-aligning bearings (including clevis joints) are used here because they are corrosion and water resistant, lubrication-free and low cost
iglide® plastic bushings in rust-proof roller chains on the high seas.
Plastic bushings iglide300® for ship fittings
Successful applications with polymer products in the offshore industry
* Guaranteed for 36 months or 10 million double strokes (up to 5 million double strokes for cables in the chainflex® M line). Whichever comes first. The number of double strokes depends on the type of installation and cable quality. This is described in the current catalog, in the data sheets and in the service life calculator below.