180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
A1 = moving end | A2 = fixed end | B1 = moving end |
B2 = fixed end | B3 = guide trough with glide bar | B4 = guide trough without glide bar |
B5 = total length of guide trough | S = length of travel | R = bend radius |
H = nominal clearance height | HF = required clearance height | HRI = trough inner height |
D = overlength, radius in final position | K = π • R + "safety" | D2 = overlength with long
travels, gliding |
K2 = *surcharge | H2 = *clearance height |
Long travels | from 10 m to max. 600 m |
Speed max. rolling / acceleration max. rolling | max. 10 [m/s] / max. 50 [m/s²] |
Fill weight | max. 7.00 [kg/m] |
Material – permitted temperature °C | igumid G / -40 ° to +120 °C |
Flammability class, igumid G | VDE 0304 IIC UL94 HB |
Series | Inner height | Inner width | Outer width | Outer height | Bend radius | Length of travel | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Bi [mm] | Ba [mm] | ha [mm] | R [mm] | ≤ [m] | |||||||
P41-56i-18-200-0 | 2.2 | 7.36 | 10.12 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-18-250-0 | 2.2 | 7.36 | 10.12 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-18-300-0 | 2.2 | 7.36 | 10.12 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-18-350-0 | 2.2 | 7.36 | 10.12 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-18-400-0 | 2.2 | 7.36 | 10.12 | 3.31 | 15.75 | 57.09 | Upon request | ||||
P41-56i-20-200-0 | 2.2 | 7.87 | 10.63 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-20-250-0 | 2.2 | 7.87 | 10.63 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-20-300-0 | 2.2 | 7.87 | 10.63 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-20-350-0 | 2.2 | 7.87 | 10.63 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-20-400-0 | 2.2 | 7.87 | 10.63 | 3.31 | 15.75 | 57.09 | Upon request | ||||
P41-56i-25-200-0 | 2.2 | 9.84 | 12.6 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-25-250-0 | 2.2 | 9.84 | 12.6 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-25-300-0 | 2.2 | 9.84 | 12.6 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-25-350-0 | 2.2 | 9.84 | 12.6 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-25-400-0 | 2.2 | 9.84 | 12.6 | 3.31 | 15.75 | 57.09 | Upon request | ||||
P41-56i-30-200-0 | 2.2 | 11.81 | 14.57 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-30-250-0 | 2.2 | 11.81 | 14.57 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-30-300-0 | 2.2 | 11.81 | 14.57 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-30-350-0 | 2.2 | 11.81 | 14.57 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-30-400-0 | 2.2 | 11.81 | 14.57 | 3.31 | 15.75 | 57.09 | Upon request | ||||
P41-56i-35-200-0 | 2.2 | 13.78 | 16.54 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-35-250-0 | 2.2 | 13.78 | 16.54 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-35-300-0 | 2.2 | 13.78 | 16.54 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-35-350-0 | 2.2 | 13.78 | 16.54 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-35-400-0 | 2.2 | 13.78 | 16.54 | 3.31 | 15.75 | 57.09 | Upon request | ||||
P41-56i-40-200-0 | 2.2 | 15.75 | 18.5 | 3.31 | 7.87 | 21.65 | Upon request | ||||
P41-56i-40-250-0 | 2.2 | 15.75 | 18.5 | 3.31 | 9.84 | 31.5 | Upon request | ||||
P41-56i-40-300-0 | 2.2 | 15.75 | 18.5 | 3.31 | 11.81 | 39.37 | Upon request | ||||
P41-56i-40-350-0 | 2.2 | 15.75 | 18.5 | 3.31 | 13.78 | 47.24 | Upon request | ||||
P41-56i-40-400-0 | 2.2 | 15.75 | 18.5 | 3.31 | 15.75 | 57.09 | Upon request |
Order number |
---|
Order number |
---|
Order number |
---|
Order number |
---|
Order number | Width |
---|
For pivoting brackets
Secure connection to your application
Same set (2 piece) for all e-chain® widths
Electrically conductive
Order number |
---|