Change Language :
Innovative functionality and attractive design for private homes and businesses
The pushMAXI-TELE+ROTO from Gruber Systems GmbH is an electric TV mount that uses its versatile functions to perfectly emphasise the TV hanging horizontally below the ceiling. By swivelling the TV electrically, it can easily be moved from the ceiling to a vertical position. In addition, the electric telescopic function allows the TV to be adjusted downwards into the room by up to 500 mm. The TV can also be manually rotated through 360° using an igus® PRT pivot bearing.
The mount is used both in private households and in the commercial sector. In private living areas, it is ideal for larger areas and can be flexibly orientated. When folded up, it provides an unobstructed view through a glass front and hangs unobtrusively from the ceiling so that you can simply walk underneath it.
In the commercial sector, the pushMAXI-TELE+ROTO is often used in meeting rooms, hotel lobbies, fitness rooms and other multifunctional spaces.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert