1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: A181FI-0203-03
- Material: iglide® A181
- Shape: Shop flange bearings
- Dimensions:
- d1 0.125 inch
- d2 0.1875 inch
- d3 0.312 inch
- b1 0.1875 inch
- b2 0.032 inch
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Good wear resistance at room temperature
- Suitable for high speeds
- Low humidity absorption
- High media resistance
- Extremely resistant to edge pressure
- Resistant to shocks and impact
- Resistant to dirt and dust
- FDA-compliant
- EU 10/2011-compliant
iglidur® A181 | The universal material for food contact
The material iglidur® A181 offers both FDA and 10/2011 EC compliance. The blue colour also facilitates the "optical detectability" often desired in the food sector. Compared to iglidur® A180 with regard to the mechanical properties, temperature and media resistance, iglidur® A181 is more suitable with respect to the wear resistance in most cases.
Typical applications
- Beverage industry
- Food industry
- Medical technology
When to use it?
- When FDA compliance is required
- When a material conforming to the 10/2011 EC is required
- When an universal material suitable for direct contact with food is required
When not to use it?
- When FDA and 10/2011 EC regulation compliance are not required
- When continuous operating temperatures are higher than +90°C
- When a cost-effective universal material is sought
Unsure if it fits?