iglidur® A500, sleeve bearing with flange, imperial

The endurance runner at higher temperatures in the food sector

iglidur® A500, sleeve bearing with flange, imperial
iglidur® A500, sleeve bearing with flange, imperial drawing
1 from 2
iglidur® A500, sleeve bearing with flange, imperial
iglidur® A500, sleeve bearing with flange, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A500FI-0203-03
  • Material: iglide® A500
  • Form: Flange bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F
iglidur® A500 | The endurance runner at higher temperatures in the food sector
Plain bearings made of iglidur® A500 are approved for direct contact with food. They have an exceptionally good chemical resistance and are ideal for the most difficult applications of machines for the food industry. Although iglidur® A500 is a very soft material, it also has an excellent compressive strength, even at high temperatures.

Typical applications

Beverage industry
Food industry
Medical technology

Find more applications here:
Industry solutions

 
When to use it?
  • When FDA compliance is required
  • When a high chemical resistance is required
  • When good abrasion resistance is required
  • Temperature-resistant from -100°C to +250°C
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h