iglidur® A181, sleeve bearing with flange, imperial

The universal bearing for contact with food

iglidur® A181, sleeve bearing with flange, imperial drawing
iglidur® A181, sleeve bearing with flange, imperial
1 from 2
iglidur® A181, sleeve bearing with flange, imperial drawing
iglidur® A181, sleeve bearing with flange, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A181FI-0203-03
  • Material: iglide® A181
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use

iglidur® A181 | The universal material for food contact

The iglidur® A181 material offers both FDA and 10/2011 EC conformity. The blue colour also facilitates the "optical detectability" frequently desired in the food sector. Directly comparable with iglidur® A180 in terms of mechanical specification, temperature and media resistance, iglidur® A181 is even better in terms of wear resistance in most constellations.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When FDA conformity is required
  • When a material conforming to 10/2011 EC is required
  • When a universal material for direct contact with food is required

When do I not use it?

  • If FDA and 10/2011 EC conformity are not required
  • If temperatures permanently higher than +90°C occur
  • If a low-cost universal bearing is required
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call