iglidur® X6, sleeve bearing with flange, mm

Runs up to six times longer than iglide® X

iglidur® X6, sleeve bearing with flange, mm
iglidur® X6, sleeve bearing with flange, mm drawing
1 from 2
iglidur® X6, sleeve bearing with flange, mm
iglidur® X6, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: X6FM-0304-05
  • Material: iglide® X6
  • Shape: Flange bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Runs up to six times longer than iglide® X
    • Long term service temperature up to +482 °F
    • Up to 50 % better press fit than iglide® X
    • High compressive strength
High-temperature specialist for up to +250 °C.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call