iglidur® UW160, sleeve bearing with flange, mm

KTW-compliant, suitable for contact with drinking water

iglidur® UW160, sleeve bearing with flange, mm
iglidur® UW160, sleeve bearing with flange, mm drawing
1 from 2
iglidur® UW160, sleeve bearing with flange, mm
iglidur® UW160, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UW160FM-0304-05
  • Material: iglide® UW160
  • Form: Flange bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • KTW-compliant, suitable for contact with drinking water
  • Extremely wear-resistant in liquid at long-term operation
  • Suitable for contact with drinking water (KTW-compliant)
  • Good liquid media resistance
iglidur® UW160 | KTW-compliant, suitable for contact with drinking water
 
  • Extremely wear-resistant in liquid for long-term operation
  • Suitable for contact with drinking water (KTW-compliant)
  • Good media-resistance
  • Lubrication- and maintenance-free
  • Standard range from stock
iglidur® UW160 was developed specifically for maximum wear resistance in media-based continuous operation. In such applications, low radial loads and moderate temperatures usually occur. The suitability for contact with drinking water and very good durability complete the profile of properties.
 
Typical application areas
 
Fluid technology
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When a KTW-compliant material is required
  • When a wear-resistant material is required for continuous use in liquid media
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h