1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: Q2FM-0507-05
- Material: iglide® Q2
- Shape: Shop flange bearings
- Dimensions:
- d1 5 mm
- d2 7 mm
- d3 11 mm
- b1 5 mm
- b2 1 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Suitable for high speeds
- Extremely resistant to edge pressure
- Very resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
iglidur® Q2 | The durable heavy-duty material
iglidur® Q2 stands for high load-bearing capacity and good abrasion resistance under high loads. The price-performance ratio is outstanding. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to other iglidur® materials, especially for highly loaded swivel applications.
Typical areas of application
- Agricultural technology
- Construction machinery
- Mechanical engineering
When do I use it?
- When high dynamic loads occur
- If, in addition to high loads, shocks, impacts and dirt occur
- For highly loaded swivel applications
When do I not use it?
- If only static loads occur
- When high pv values occur at high speeds
- If an inexpensive all-rounder material is required
- When soft shafts are used
Unsure if it fits?