iglidur® P210, sleeve bearing with flange, mm

Good coefficients of friction and wear on almost every shaft

iglidur® P210, sleeve bearing with flange, mm
iglidur® P210, sleeve bearing with flange, mm drawing
1 from 2
iglidur® P210, sleeve bearing with flange, mm
iglidur® P210, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: P210FM-0405-06
  • Material: iglide® P210
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 6 mm
    • b2 0.8 mm
  • More iglide® P210 parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Good coefficients of friction and wear on almost every shaft
  • Very little humidity absorption
  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Versatile: good performance with many different shafts
  • Good with edge loads
  • Self-lubricating and maintenance-free
  • Standard range from stock
iglidur® P210 | Specialist for pivoting, rolling applications and more - Good friction and wear coefficients on almost any shaft
With iglidur® P210 plain bearings, the user has versatile all-round bearings at his disposal, which show above-average durability especially in pivoting applications with medium loads of up to 20 MPa. This versatile material has already proven its worth in many customer-specific solutions and as a bar stock material. Clip-on or preloaded designs as well as vehicle interior applications are possible.

Typical applications

Agriculture
Machine tools
Furniture/Industrial design
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • When a universal plain bearing for use in a moist environment is required
  • When a wear-resistant plain bearing for pivoting applications at medium loads is required
  • When edge loads and shocks occur
  • When the surface pressure of iglidur® J is insufficient
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service