iglidur® P, sleeve bearing with flange, mm

The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity

iglidur® P, sleeve bearing with flange, mm
iglidur® P, sleeve bearing with flange, mm drawing
1 from 2
iglidur® P, sleeve bearing with flange, mm
iglidur® P, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFM-0405-04
  • Material: iglide® P
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • More iglide® P parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity
iglidur® P | The cost-effective outdoor all-rounder - No swelling even at high ambient humidity
Due to thermal stability and low water absorption, the iglidur® P plain bearings with flange are among the most dimensionally stable all-round bearings in changing ambient conditions. iglidur® P plain bearings are recommended for pivoting and rotating movements at medium loads.

Typical applications

Machine tools
Furniture/Industrial design
Solartechnology
Fitness and sports
Public transport engineering

Find more applications here:
Industry solutions
 
When to use it?
  • When low moisture absorption is fundamental
  • When a cost-effective plain bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service