1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: J4FM-0304-05
- Material: iglide® J4
- Shape: Shop flange bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 5 mm
- b2 0.75 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
Wear-resistant and low priced
- Lubrication and maintenance-free
- Cost-effective material for mass production
- Low coefficients of friction
iglidur® J4 | Lowcost material
iglidur® J4 is the low-cost material for long service life at low to medium loads.
Typical application areas
- 3D printers
When do I use it?
- When I am looking for a lubricant-free and maintenance-free material
- When I am looking for a low-cost material for large series
- When I need low coefficients of friction
- If I need good media resistance If I need low moisture absorption
When do I not use it?
- For high loads When I have high temperatures in my application
Unsure if it fits?