iglide® J3, sleeve bearing with flange, imperial

The new endurance runner: specialist for pulsating loads

iglide® J3, sleeve bearing with flange, imperial
iglide® J3, sleeve bearing with flange, imperial drawing
1 from 2
iglide® J3, sleeve bearing with flange, imperial
iglide® J3, sleeve bearing with flange, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3FI-0203-03
  • Material: iglide® J3
  • Shape: Shop flange bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglidur® J3 | The new endurance runner: specialist for pivoting loads

iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than that of iglidur® J, the proven top endurance runner material.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Glass industry
  • Aviation

When to use it?

  • When optimising wear resistance compared to iglidur® J
  • When very low coefficients of friction in dry operation are required
  • When high wear resistance at low loads is required
  • When low moisture absorption is fundamental
  • When good liquid media resistance is required

When not to use it?

  • When a wear-resistant material is required for linear strokes
  • When continuous operating temperatures are higher than +90°C 
  • When radial surface pressure is higher than 45MPa
Unsure if it fits?