1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: J2FM-0608-06
- Material: iglide® J2
- Shape: Shop flange bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Low moisture absorption
- High media resistance
iglidur® J2 | Environmentally friendly, versatile and cost-effective
iglidur® J2 has a good universal media resistance comparable to iglidur® J and similar materials. The mechanical specifications in sporadically moving applications are better, but in comparison there are significant reductions in friction and wear. Like all iglidur® materials, iglidur® J2 is PFOA-free.
Typical applications
- Model building
- Robotics
When to use it?
- When low moisture absorption and good media resistance is required for static load
- When a cost-effective plain bearing is required for use in a wet environment with low pv values
- When there is basic lubrication of the bearing
When not to use it?
- When a highly wear-resistant bearing is required for continuous dry operation
- When low moisture absorption and media resistance play a minor role
- When resistance to high temperatures and chemicals is required
Unsure if it fits?