1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: HSD350FM-0608-06
- Material: iglide® HSD350
- Shape: Shop flange bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Good wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent friction coefficients
- Very high media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Suitable for steam sterilisation
iglidur® HSD350 | Media-resistant and hygienic at low costs
The new material enables continuous use where hygiene is important, including regular sterilisation, with an outstanding price/performance ratio.
Typical application areas
- Fluid technology
- Medical technology
When to use it?
- When the bearing point is regularly sterilised using hot steam
- When a low-cost material is needed at the same time
- When good chemical resistance is required
- Low moisture absorption
When not to use it?
- When high pressure loads occur
- When short-term temperatures higher than +120°C occur
- When a cost-effective material for occasional movements is necessary
Unsure if it fits?