iglidur® H4, sleeve bearing with flange, mm

The automotive standard for temperatures up to +392 °F

iglidur® H4, sleeve bearing with flange, mm
iglidur® H4, sleeve bearing with flange, mm drawing
1 from 2
iglidur® H4, sleeve bearing with flange, mm
iglidur® H4, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: H4FM-0405-04
  • Material: iglide® H4
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • More iglide® H4 parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance –104 °F to +392 °F
iglidur® H4 | The automotive standard for temperatures up to +200°C
iglidur® H4 plain bearings stand for high load capacity, good abrasion resistance and good temperature resistance, when economic aspects are also to be considered. Temperatures up to +200°C, permitted surface pressure up to 65MPa, and excellent chemical resistance are only some of the essential attributes. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to the iglidur® H2 plain bearings, which are also very cost-effective.

Typical applications

Vending machinery
Automotive
Packaging industry

Find more applications here:
Industry solutions

 
When to use it?
  • For application with fuels, oils, etc.
  • When high wear resistance is required
  • For low coefficient of friction
  • For high temperature resistance from -40°C to +200°C
  • For high chemical resistance
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service