iglide® H1, sleeve bearing with flange, imperial

Endurance runner with high media resistance

iglide® H1, sleeve bearing with flange, imperial drawing
iglide® H1, sleeve bearing with flange, imperial
1 from 2
iglide® H1, sleeve bearing with flange, imperial drawing
iglide® H1, sleeve bearing with flange, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: H1FI-0203-03
  • Material: iglide® H1
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals

iglidur® H1 | Endurance runner with high media resistance

iglidur® H1 is the first choice when long service life is required under extreme environmental conditions. Highest wear resistance is paired with outstanding temperature and media resistance - not only in packaging and food technology or automotive engineering.

Typical application areas

  • Vending machinery
  • Beverage industry
  • Textile industry
  • Packaging industry

When to use it?

  • When the highest service life under the influence of temperature and moisture is required
  • When low coefficient of friction and high temperature resistance are required
  • When aggressive cleaning is regularly carried out (splashing, steam blasting)
  • When the material is used in the engine compartment

When not to use it?

  • When high surface pressures occur
  • When only the best universal chemical resistance is required
  • When a cost-effective high-temperature material is required for which the best wear resistance is not important
  • When an FDA-compliant material with high temperature resistance is required
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call