1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GFM-0304-02
- Material: iglide® G
- Shape: Flange bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 2 mm
- b2 0.5 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.
Typical application areas
- Agricultural engineering
- Automotive
- Construction machinery
- Mechanical engineering
- Sport, fitness & rehab
When do I use it?
- If I need an economical all-round material
- For low to medium surface speeds
- If the material needs to be suitable for different shafts
- For pivoting and rotation applications
When do I not use it?
- If mechanical rework is required
- If the very highest wear resistance is required
- If universal chemical resistance is required
- If temperatures are continuously higher than +130°C
- For use under water
Unsure if it fits?