1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: C500FM-0608-06
- Material: iglide® C500
- Shape: Shop flange bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Good wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent wear resistance at high temperatures
- Suitable for high speeds
- Excellent friction coefficients
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
iglidur® C500 | High media and temperature resistance, up to +250°C, wear-resistant
iglidur® C500 can be used in applications up to +250°C and is extremely media-resistant (such as in cleaning processes with hydrogen peroxide), wear-resistant and has low coefficients of friction. Also suitable for various special designs. The colour shows the use under extreme environmental influences.
Typical applications
- Automotive
- Glass industry
- Food industry
- Machine tools
- Heavy machinery / Plant construction
When to use it?
- When an extremely media-resistant material with high flexibility is required
- When you need a highly wear-resistant and media-resistant material
When not to use it?
- When an FDA-compliant high temperature material is required
- When you need a media-resistant, high-temperature material with the largest possible range of dimensions
Unsure if it fits?