iglidur® A200, sleeve bearing with flange, mm

FDA-compliant, for low speeds

iglidur® A200, sleeve bearing with flange, mm
iglidur® A200, sleeve bearing with flange, mm drawing
1 from 2
iglidur® A200, sleeve bearing with flange, mm
iglidur® A200, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: AFM-0103-02
  • Material: iglide® A200
  • Form: Flange bearings
  • Dimensions:
    • d1 1 mm
    • d2 3 mm
    • d3 5 mm
    • b1 2 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • FDA-compliant, for low speeds
  • iglide® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds
iglidur® A200 | FDA-compliant for low speeds
Plain bearings made of iglidur® A200 are suitable for use in direct contact with food. They are the ideal solution for bearing points on machines for the food industry, medical equipment manufacturing, small household appliances, etc. Since the addition of solid lubricants had to be dispensed with to ensure food compatibility, iglidur® A200 is specially designed for abrasion resistance. Additionally, the iglidur® A200 is characterised by its ability to embed dirt and by its quiet operation.

Typical applications

Food industry

Find more applications here:
Industry solutions

 
When to use it?
  • Suitable for contact with food
  • When a low noise level is required
  • When dirt needs to become embedded
  • When FDA compliance is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h