iglide® X6, sleeve bearing with flange, imperial

Runs up to six times longer than iglide® X

iglide® X6, sleeve bearing with flange, imperial
iglide® X6, sleeve bearing with flange, imperial drawing
1 from 2
iglide® X6, sleeve bearing with flange, imperial
iglide® X6, sleeve bearing with flange, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: X6FI-0203-03
  • Material: iglide® X6
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • More iglide® X6 parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Runs up to six times longer than iglide® X
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® X
  • High compressive strength
iglide® X6 | Service life up to six times longer than iglide® X
Due to nano technology, iglide® X6 has a service life up to six times longer than the high-performance iglide® X bearing in many pivoting and rotating applications - even beyond +100°C.

Typical applications

Fluid technology
Glass industry
Food industry
Machine tools
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • When temperatures are higher than +150°C
  • When the wear resistance of iglide® X in pivoting and rotating applications is not sufficient
  • When the press-fit should be improved over iglide® X
  • When high media resistance is required
  • When a bearing which is free of PTFE is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglide® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglide® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglide® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service