iglidur® RW370, sleeve bearing with flange, mm

Tested according to DIN EN 45545

iglidur® RW370, sleeve bearing with flange, mm
iglidur® RW370, sleeve bearing with flange, mm drawing
1 from 2
iglidur® RW370, sleeve bearing with flange, mm
iglidur® RW370, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: RW370FM-0608-06
  • Material: iglide® RW370
  • Form: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • High media resistance
  • Flame-retardant
  • Wear-resistant
  • Low friction
iglidur® RW370 | Wear-resistant for rail technology
 
The first iglidur® material that fulfils the European fire safety standard for rail vehicles is suitable for many wear-stressed applications in railway technology due to its very complete property profile.
 
Typical application areas
 
Furniture/Industrial design
Public transport engineering

 
You can find further applications here:
Industry solutions
 
When to use it?
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • For highest wear resistance at low to medium pressure loads
  • When low coefficient of friction in dry operation is required
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measurement system
The installation dimensions and tolerances of the iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h