iglide® Q2, sleeve bearing with flange, imperial

The durable heavy duty bearing

iglide® Q2, sleeve bearing with flange, imperial drawing
iglide® Q2, sleeve bearing with flange, imperial
1 from 2
iglide® Q2, sleeve bearing with flange, imperial drawing
iglide® Q2, sleeve bearing with flange, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: Q2FI-0203-03
  • Material: iglide® Q2
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Dry-running and maintenance-free

iglidur® Q2 | The durable high-load material

iglidur® Q2 stands for high load-bearing capacity and good abrasion resistance under high loads. The price-performance ratio is outstanding. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to other iglidur® materials, especially for highly stressed pivoting applications.

Typical application areas

  • Agricultural engineering
  • Construction machinery
  • Mechanical engineering

When do I use it?

  • When high dynamic loads occur
  • When, in addition to high loads, shocks, impacts and dirt occur
  • For highly stressed pivoting applications

When do I not use it?

  • If only static loads occur
  • If high pv value with high speeds occur
  • If a low-cost all-rounder material is required
  • If soft shafts are used
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call