iglidur® P210, sleeve bearing with flange, imperial

Specialist for pivoting, rolling applications and more

iglidur® P210, sleeve bearing with flange, imperial drawing
iglidur® P210, sleeve bearing with flange, imperial
1 from 2
iglidur® P210, sleeve bearing with flange, imperial drawing
iglidur® P210, sleeve bearing with flange, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: P210FI-0203-03
  • Material: iglide® P210
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Specialist for pivoting, rolling applications and more - Good coefficients of friction and wear on almost every shaft
  • Very little humidity absorption
  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Versatile: performance on many different shafts
  • Good with edge loads
  • Dry-running and maintenance-free
  • Standard range from stock

iglidur® P210 | Specialist for pivoting and roller applications and more - good friction and wear values on almost any shaft

With iglidur® P210, the user has a versatile all-rounder material at his disposal, which has an above-average service life, especially in pivoting applications with medium loads of up to 20MPa. The versatile material has already proven itself in numerous customised solutions and as a bar stock material. Clip-on or pre-loaded designs and use in vehicle interiors are possible.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When do I use it?

  • When a universal material is sought for use in damp environments
  • When a very wear-resistant material is sought for pivoting applications in the medium load range
  • When edge loads and impacts occur
  • When the surface pressure of iglidur® J is not sufficient

When do I not use it?

  • When a universal material with the greatest possible dimensional diversity is sought
  • When a material for very highly loaded swivel applications is required
  • When temperatures greater than +100°C occur
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call