iglide® J350, sleeve bearing with flange, imperial

Endurance runner with high dimensional stability at high temperature

iglide® J350, sleeve bearing with flange, imperial drawing
iglide® J350, sleeve bearing with flange, imperial
1 from 2
iglide® J350, sleeve bearing with flange, imperial drawing
iglide® J350, sleeve bearing with flange, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J350FI-0203-03
  • Material: iglide® J350
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
  • Endurance runner with high dimensional stability at high temperature - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +356 °F
  • For medium and high loads

iglidur® J350 | Endurance runner with high dimensional stability under temperature - can be used with many shafts and load collectives

A superior material for rotary applications - and that on many different steel shafts. With iglidur® J350, the service life can often be multiplied at loads between 2MPa and 50MPa. The high temperature resistance ensures a wide range of applications.

Typical application areas

  • Vending machinery
  • Automotive
  • Glass industry
  • Mechanical engineering

When do I use it?

  • When I am looking for a highly wear-resistant material for rotations at medium and high loads
  • When I am looking for a low-cost material for high temperatures
  • When a press fit up to +150°C is required
  • When high wear resistance is required at high loads
  • When the material is exposed to shocks and impacts

When not to use it?

  • At temperatures above +180°C continuously
  • When the lowest friction is required
  • When a cost-effective low-friction material is required
  • At high peripheral speeds
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call