iglidur® J3, sleeve bearing with flange, imperial

The new endurance runner: specialist for pulsating loads

iglidur® J3, sleeve bearing with flange, imperial
iglidur® J3, sleeve bearing with flange, imperial drawing
1 from 2
iglidur® J3, sleeve bearing with flange, imperial
iglidur® J3, sleeve bearing with flange, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3FI-0203-03
  • Material: iglide® J3
  • Shape: Flange bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Very little humidity absorption

iglidur® J3 | The new endurance runner: Specialist for pivoting and pulsating loads

iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than that of iglidur® J, the proven top endurance runner material.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Glass industry
  • Aviation

When do I use it?

  • When the wear resistance of iglidur® J rotating or pivoting is to be further optimised
  • When very low coefficient of friction is required in dry operation
  • When high wear resistance at low load is sought
  • When low moisture absorption is required
  • When good media resistance is required

When do I not use it?

  • If a wear-resistant material is required for linear strokes
  • If temperatures permanently higher than +90°C occur
  • If radial surface pressures greater than 45MPa occur
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call