iglidur® HSD350, sleeve bearing with flange, mm

All-around performer for steam sterilization

iglidur® HSD350, sleeve bearing with flange, mm drawing
iglidur® HSD350, sleeve bearing with flange, mm
1 from 2
iglidur® HSD350, sleeve bearing with flange, mm drawing
iglidur® HSD350, sleeve bearing with flange, mm
igus-icon-lupe
igus-three-dimensional-model
  • Part number: HSD350FM-0608-06
  • Material: iglide® HSD350
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Continuous use up to +356°F
  • High media resistance
  • Corrosion-free
  • For wet environments

iglidur® HSD350 | Media-resistant and hygienic at low cost

The new material enables hygienic continuous use including regular sterilisation with an excellent price-performance ratio.

Typical application areas

  • Fluid technology, medical technology

When do I use it?

  • If the bearing point is regularly sterilised with hot steam
  • If a low-cost material is required at the same time
  • If good chemical resistance is required
  • Low moisture absorption

When should I not use it?

  • When high pressure loads occur
  • When short-term temperatures greater than +120°C occur
  • When a cost-effective material for occasional movement is required
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call