iglidur® G V0, sleeve bearing with flange, mm

V0 rating according to UL94, universal

iglidur® G V0, sleeve bearing with flange, mm
iglidur® G V0, sleeve bearing with flange, mm drawing
1 from 2
iglidur® G V0, sleeve bearing with flange, mm
iglidur® G V0, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GV0FM-0608-06
  • Material: iglide® GV0
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • V0 rating according to UL94, universal
  • UL94 V0 rating
  • High abrasion resistance
  • Universal use
iglidur® G V0 | V0 rating according to UL94, universal
iglidur® GV0 is the first iglidur® material with V0 rating according to UL94 for universal use in the normal temperature range. It is predestined for applications with high fire protection requirements (vehicle interior, aviation, building services, etc.). All other iglidur® materials with V0 rating are part of the high-temperature segment. The general mechanical and thermal specifications are largely comparable with the all-rounder iglidur® G.

Typical application areas
  • Passenger seats
  • Elevators
  • Escalators
  • Switch cabinets
  • Hinges
Find more applications here:
Industry solutions

 
When to use it?
  • When a UL94 V0 classified plain bearing for normal environmental conditions is required
  • When an economic UL94 V0 classified plain bearing is required
When not to use it?Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call