iglidur® G1, sleeve bearing with flange, mm

The new self-lubricating standard with double performance

iglidur® G1, sleeve bearing with flange, mm
iglidur® G1, sleeve bearing with flange, mm drawing
1 from 2
iglidur® G1, sleeve bearing with flange, mm
iglidur® G1, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: G1FM-0608-04
  • Material: iglide® G1
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 4 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Lasts twice as long even when using high loads
  • Up to 25% less wear using low loads
  • Long-term service temperature up to +350°F
  • Pressfit up to +250°F (iglide® G: up to +170°F)
  • Moisture absorption reduced by 50%
iglidur® G1 | The new lubrication-free standard
With iglidur® G1 we offer a wear-resistant and versatile material for a wide range of applications. Recommended for applications with medium to high loads at medium speeds. Even at elevated temperatures up to 180°C, iglidur® G1 is dimensionally stable and wear-resistant and offers very low moisture absorption. Thus iglidur® G1 is suitable for a multitude of different applications and thus represents an all-rounder with very good running performance.

Typical applications

Automotive
Machine tools
Furniture/Industrial design
Fitness and sports

Find more applications here:
Industry solutions
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call