iglidur® F2, sleeve bearing with flange, mm

ESD-compatible, wear-resistant and dissipative

iglidur® F2, sleeve bearing with flange, mm
iglidur® F2, sleeve bearing with flange, mm drawing
1 from 2
iglidur® F2, sleeve bearing with flange, mm
iglidur® F2, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: F2FM-0608-06
  • Material: iglide® F2
  • Form: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • ESD-compatible, wear-resistant and dissipative
  • Used to prevent electro-static charges
  • Also suitable for wet applications
  • Dry-running and maintenance-free
iglidur® F2 | ESD-suitable, wear-resistant and dissipative
iglidur® F2 helps to avoid electrostatic charging. Good media and temperature resistance, suitable even in wet conditions due to low moisture absorption and good universal wear values in a wide range of applications.

Typical applications

Machine tools
Robotics

Find more applications here:
Industry solutions

 
When to use it?
  • When the bearing should be electrically discharging
  • When a universal bearing is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service