iglidur® AX500, sleeve bearing with flange, mm

Conductive material for high temperatures and food contact

iglidur® AX500, sleeve bearing with flange, mm
iglidur® AX500, sleeve bearing with flange, mm drawing
1 from 2
iglidur® AX500, sleeve bearing with flange, mm
iglidur® AX500, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: AX500FM-0608-06
  • Material: iglide® AX500
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Wear-resistant, high-temperature material
  • EU10/2011 compliant
  • Electrically conductive
  • Suitable for high operating temperatures
iglidur® AX500 | Conductive material for high temperatures and food contact
 
  • Compliant with EU Regulation 10/2011 EC
  • Temperature-resistant from -100 °C to +250 °C
  • High chemical resistance
  • Lubrication-free and maintenance-free
  • Standard range from stock
 iglidur AX500 is a further development of iglidur A500, a long-term endurance material. The special feature of AX500 is that it is a conductive material . In addition, AX500 has an even lower coefficient of wear than its predecessor. The material was developed especially for the food industry and can therefore be used in contact with food without any problems. 

Typical applications

Beverage industry
Food industry
Medical technology

Here you can find further applications:
Industry solutions

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call