iglidur® A290, sleeve bearing with flange, mm

Robust, with high abrasion resistance

iglidur® A290, sleeve bearing with flange, mm drawing
iglidur® A290, sleeve bearing with flange, mm
1 from 2
iglidur® A290, sleeve bearing with flange, mm drawing
iglidur® A290, sleeve bearing with flange, mm
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A290FM-0405-06
  • Material: iglide® A290
  • Shape: Flange bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 6 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Robust, with high abrasion resistance
  • For direct contact with food
  • If low noise level is required
iglidur® A290 plain bearings were developed for good abrasion resistance and quiet operation. Compared to bearings made of the material iglidur® A200, the tribological and mechanical properties were significantly improved.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call