ESD energy chains

In an environment where a single static discharge can destroy sensitive electronics or ignite a hazardous atmosphere, igus ESD energy chains guide and protect your cables and hoses while safely dissipating electrostatic charge. Molded from PTB-certified igumid GC, they deliver lasting, maintenance-free conductivity that does not wear off like temporary coatings or additives. Because reliable discharge depends on both material and design, every chain provides continuous conductivity from one end to the other, and 100% of production is tested and documented before shipment. Validated over more than 10 million cycles and proven over years of use in explosion-proof areas, these carriers help you protect equipment, processes, and personnel. The C6 e-chain, for example, carries ESD side links to bring this protection into sensitive cleanroom environments.

Nombre de produits : 0
Il n'y a malheureusement aucun produit disponible dans cette catégorie pour le moment. Vous avez besoin d'aide ou d'une solution sur mesure ? Le chat igus vous apporte une aide immédiate ! ou Envoyez-nous un message !