Cylindrical lead screw nut

Our cylindrical lead screw nuts offer a precise solution for applications that demand high accuracy and durability. The outer diameter is toleranced as a free size, and the lead screw nuts are not designed for a press-fit. We recommend a positive locking for security, such as the addition of spanner flats or screw fastening under low loads. Our cylindrical lead screw nuts are made of iglidur materials and are suitable for a temperature range of –20°C to +90°C (up to +150°C, depending on the material). In addition to cylindrical lead screw nuts, we also offer flange lead screw nuts, low-clearance designs and custom configurations developed for particularly precise applications and different requirements. When combined with our lead screws, they achieve high efficiency and a long service life. Buy cylindrical lead screw nuts here and benefit from low-wear, long-lasting solutions!

Nombre de produits : 0

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :