Change Language :

The right choice for oil-free applications
If cables in the energy chain are used in dry environments, choosing the right outer jacket material is crucial. Typical sectors for the use of PVC cables include the wood processing industry, packaging industry and material handling. In these areas of application, there is no high exposure to oils or cooling lubricants, for example. With the current addition to the product range, we are supplementing the chainflex cable series CF210.UL (servo cable), CF886 (motor cable) and CF220.UL.H (hybrid cable). Thanks to the highly abrasion and bending-resistant PVC outer jacket, the cables are ideal for moving e-chain applications in dry environments. Tested and with a chainflex guarantee up to 4 years.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm²] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF220.UL.H402.15.04 | ((4G1.5+(2x0.75)+(4xAWG24)C)C | 13 | 147 | 236 |
| CF886.07.04 | (4G0.75)C | 7.5 | 46 | 80 |
| CF210.UL.07.04 | (4G0.75)C | 7.5 | 47 | 78 |

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert