iglidur® X6, sleeve bearing, inch

Runs up to six times longer than iglide® T500

iglidur® X6, sleeve bearing, inch
iglidur® X6, sleeve bearing, inch drawing
1 from 2
iglidur® X6, sleeve bearing, inch
iglidur® X6, sleeve bearing, inch drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: X6SI-0203-03
  • Material: iglide® X6
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • b1 0.1875 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Runs up to six times longer than iglide® T500
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® T500
  • High compressive strength
iglidur® X6 | Service life up to six times longer than iglidur® X
Due to nano technology, iglidur® X6 has a service life up to six times longer than the high-performance iglidur® X bearing in many pivoting and rotating applications - even beyond +100°C.

Typical applications

Fluid technology
Glass industry
Food industry
Machine tools
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • When temperatures are higher than +150°C
  • When the wear resistance of iglidur® X in pivoting and rotating applications is not sufficient
  • When the press-fit should be improved over iglidur® X
  • When high media resistance is required
  • When a bearing which is free of PTFE is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h