Change Language :

NEW with optical condition display: The i.Sense CF.D module detects transmission problems early on if bus cables are heavily stressed; for the first time, it determines the distance to the risk area.
Intelligent condition monitoring implemented successfully
**
i.Sense from smart plastics in practice
**
undefined |
undefined | 
undefined
When do I need a smart cable condition monitoring system like i.Sense CF.D?

When regular maintenance work requires complete production shutdown ...

When motion anomalies cannot be detected by humans in time ...

If plants or machines need to be monitored frequently or continuously ...

If energy supply system travels are difficult to access or view ...

If maintenance work poses a health or safety risk ...

If maintenance costs are to be reduced and service life extended ...
Condition monitoring (i.Sense) with chainflex cables requires no additional module. The system can be integrated and networked without additional software. In these cases, cables provide three options for condition monitoring.
As part of the smart plastics i.Sense condition monitoring system, the i.Sense CF.D generates data that can be evaluated in the i.Cee switch cabinet module, so the system's entire alarm and escalation management can be controlled digitally.
The i.Cee module can be integrated into predictive maintenance concepts in a number of ways, from preventive service management, which schedules regular maintenance depending on use, to location-independent fault management, which immediately reports any unforeseen change via various mobile channels. All information is collated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Insight into the entire igus Industry 4.0 product portfolio
Table of contents for this free brochure: