iglidur® F, sleeve bearing, mm

Electrically conductive, highly pressure-resistant

iglidur® F, sleeve bearing, mm
iglidur® F, sleeve bearing, mm drawing
1 from 2
iglidur® F, sleeve bearing, mm
iglidur® F, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FSM-0203-03
  • Material: iglide® F
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 2 mm
    • d2 3.5 mm
    • b1 3 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Electrically conductive, highly pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
iglidur® F | Electrically conductive, highly pressure-resistant
Highest stiffness and hardness, in addition particularly conductive: when it comes to the electrical conductivity of plain bearings, i.e. especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. The iglidur® F plain bearings are extremely pressure-resistant. At room temperature, they could be statically loaded up to 105MPa.

Typical applications

Automotive
Textile industry


Find more applications here:
Industry solutions

 
When to use it?
  • When the bearing should be electrically conductive
  • For high static loads
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h