iglide® X, Sleeve bearings, mm

High temperature and chemical resistance with compressive strength

iglide® X
iglide® X drawing
1 from 2
iglide® X
iglide® X drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XSM-0203-03
  • Former part number: TSM-0203-03
  • Material: iglide® X
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 2 mm
    • d2 3.5 mm
    • b1 3 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
Previously named iglide® T500
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -212°F to +482°F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
Chemical and temperature specialist.
Unsure if it fits?