1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: A350SI-0203-03
- Material: iglide® A350
- Shape: Shop sleeve bearings
- Dimensions:
- d1 0.125 inch
- d2 0.1875 inch
- b1 0.1875 inch
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Excellent coefficient of friction
- Low moisture absorption
- Good wear resistance under water
- High media resistance
- Resistant to high loads (>60N/mm²)
- FDA-compliant
- EU 10/2011-compliant
Endurance runner at higher temperatures in the food sector.
Unsure if it fits?