iglidur® A180, sleeve bearing, mm

The FDA-compliant all-around performer

iglidur® A180, sleeve bearing, mm
iglidur® A180, sleeve bearing, mm drawing
1 from 2
iglidur® A180, sleeve bearing, mm
iglidur® A180, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A180SM-0608-10
  • Material: iglide® A180
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 10 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • The FDA-compliant all-around performer
  • The iglide® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments

iglidur® A180 | The FDA-compliant all-rounder

The material iglidur® A180 is suitable for use in direct contact with food. It is therefore the ideal solution for bearing points on machines for the food and packaging industry, medical device construction, small household appliances, etc. The iglidur® A180 is also characterised by minimal moisture absorption wherever wet cleaning or process-related contact with moist media is the order of the day.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When my bearings come into direct contact with food
  • When FDA conformity is required When quiet operation is important
  • When low moisture absorption is required

When do I not use it?

  • When only the highest wear resistance is required
  • When temperatures permanently exceed +80°C
  • When a low-cost universal bearing is required
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call