iglidur® V400, sleeve bearing, mm

For soft shafts, up to +392 °F

iglidur® V400, sleeve bearing, mm
iglidur® V400, sleeve bearing, mm drawing
1 from 2
iglidur® V400, sleeve bearing, mm
iglidur® V400, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: VSM-0608-06
  • Material: iglide® V400
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • For soft shafts, up to +392 °F
  • Excellent wear resistance with soft shaft materials and for temperatures up to +392 °F
  • Good resistance to chemicals
  • High elasticity
iglidur® V400 | For soft shafts, up to +200°C
Highly wear-resistant bearings for soft shafts and temperatures up to +200°C with low moisture absorption and very good chemical resistance.

Typical applications

Vending machinery
Automotive
Aviation
Heavy machinery / Plant construction

Find more applications here:
Industry solutions
 
When to use it?
  • When extreme wear resistance is required with soft shafts
  • When the highest wear resistance at temperatures above +100°C is required
  • When vibrations and edge loads are present
  • When the bearing should be resistant to chemicals
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h