iglidur® TX1, sleeve bearing, mm

The heavy-duty bearing up to 29007 psi

iglidur® TX1, sleeve bearing, mm
iglidur® TX1, sleeve bearing, mm drawing
1 from 2
iglidur® TX1, sleeve bearing, mm
iglidur® TX1, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: TX1SI-1214-16
  • Material: igutex® TX1
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 0.75 in
    • d2 0.875 in
    • b1 1 in
  • Customize dimensions
  • Manufacturing method: Wound
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • The heavy-duty bearing up to 29007 psi
    • Up to 29007 psi static and 20305 psi dynamic
    • Wear-resistant and dimensionally stable
    • Good liquid media resistance
igutex® TX1 | The heavy duty bearing up to 200 MPa
 
  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good media-resistance
  • Lubrication-free and maintenance-free
  • Standard range from stock
igutex® TX1 plain bearings represent very high load capacity with high radial loads and good abrasion resistance. The special design ensures high dimensional stability due to the long-fibre winding and solid lubricants and this ensures that a lubrication and maintenance-free operation is possible. High dirt and media resistance complete the specification profile.

Typical applications

Agriculture
Construction machinery
Heavy machinery / Plant construction

Here you can find further applications:
Industry solutions

 
When do I need it?
  • If very high static loads occur permanently
  • For heavy duty swivel applications
  • When temperature resistance and media resistance are required in addition to very high load capacity
When do I not need it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the igutex® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
igutex® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h