iglidur® J4, sleeve bearing, mm

Low-cost material for long service life with low to medium loads.

iglidur® J4, sleeve bearing, mm
iglidur® J4, sleeve bearing, mm drawing
1 from 2
iglidur® J4, sleeve bearing, mm
iglidur® J4, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J4SM-0405-04
  • Material: iglide® J4
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • b1 4 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Wear-resistant and low priced
    • Lubrication and maintenance-free
    • Cost-effective material for mass production
    • Low coefficients of friction
iglidur® J4 | Low-cost material
 
  • Lubrication and maintenance-free
  • Cost-effective material for mass production
  • Low coefficients of friction
  • Good liquid media resistance
  • Low humidity absorption
iglidur® J4 is the low-cost material for long service life with low to medium loads.
 
Tolerances and measurement system
The installation dimensions and tolerances of the iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglidur® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglidur® - assembling, gluing, machining
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call