iglidur® J260, sleeve bearing, mm

Ideal for plastic shafts

iglidur® J260, sleeve bearing, mm
iglidur® J260, sleeve bearing, mm drawing
1 from 2
iglidur® J260, sleeve bearing, mm
iglidur® J260, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J260SM-0608-06
  • Material: iglide® J260
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglide® J
iglidur® J260 | Ideal for plastic shafts
The material iglidur® J260 proves itself again and again where the highest service life and coefficients of friction are required - especially in connection with plastic shafts! iglidur® J260 is similar to iglidur® J, an endurance runner with excellent wear properies, whereby the upper long-term application temperature of +120°C offers more reserves.

Typical applications

Vending machinery
Machine tools
Robotics

Find more applications here:
Industry solutions
 
When to use it?
  • When polymer shafts are used
  • When the temperature rating of iglidur® J is not sufficient
  • When a bearing with low coefficient of friction is required
  • When high wear resistance is required at medium loads
  • When good liquid media resistance is required
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call