1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: FSM-0203-03
- Material: iglide® F
- Form: Shop sleeve bearings
- Dimensions:
- d1 2 mm
- d2 3.5 mm
- b1 3 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Electrically conductive, highly pressure-resistant
- Electrically conductive
- High compressive strength
- Good temperature resistance
iglidur® F | Electrically conductive, highly pressure-resistant
Highest stiffness and hardness, in addition particularly conductive: when it comes to the electrical conductivity of plain bearings, i.e. especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. The iglidur® F plain bearings are extremely pressure-resistant. At room temperature, they could be statically loaded up to 105MPa.
Typical applications
Automotive
Textile industry
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Highest stiffness and hardness, in addition particularly conductive: when it comes to the electrical conductivity of plain bearings, i.e. especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. The iglidur® F plain bearings are extremely pressure-resistant. At room temperature, they could be statically loaded up to 105MPa.
Typical applications
Automotive
Textile industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?