iglidur® C500, sleeve bearing, mm

High resistance to media and temperature, up to 482 °F, wear-resistant

iglidur® C500, sleeve bearing, mm
iglidur® C500, sleeve bearing, mm drawing
1 from 2
iglidur® C500, sleeve bearing, mm
iglidur® C500, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: C500SM-0608-06
  • Material: iglide® C500
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • High resistance to media and temperature, up to 482 °F, wear-resistant
  • High resistance to media and temperature
  • Resistant to water vapor
  • Good coefficients of friction and wear
iglidur® C500 | High media and temperature resistance, up to +250°C, wear-resistant
iglidur® C500 can be used in applications up to +250°C and is extremely media-resistant (such as in cleaning processes with hydrogen peroxide), wear-resistant and has low coefficients of friction. Also suitable for various special designs. The colour shows the use under extreme environmental influences.

Typical applications

Automotive
Glass industry
Food industry
Machine tools
Heavy machinery / Plant construction

Find many more applications on our Industry solutions

 
When to use it?
  • When an extremely media-resistant plain bearing with high flexibility is required
  • When you need a highly wear-resistant and media-resistant plain bearing
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h