iglide® W300PF, flange bearing, mm

The classic endurance runner, wear-resistant on (virtually) all shafts

iglide® W300PF, flange bearing, mm
iglide® W300PF, flange bearing, mm drawing
1 from 2
iglide® W300PF, flange bearing, mm
iglide® W300PF, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WPFFM-0304-05
  • Material: iglide® W300PF
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Excellent wear resistance at moderate temperatures
  • Excellent coefficient of friction
  • Particularly resistant to edge pressure
  • Particularly resistant to shocks and impacts
  • Resistant to dirt and dust
iglide® W300PF | The classic endurance runner, wear-resistant on (almost) all shafts
iglide® W300PF offers high wear resistance, even in rough shafts or very abrasive ambient media. From the iglide® range, this material is the most tolerant regarding these external effects.

Typical application areas
Vending machinery
Printing industry
Woodworking
Mechanical engineering

When to use it?
  • When especially long service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
  • For high loads from 50MPa
  • When temperatures are permanently higher than +90°C
  • For very humid ambient conditions
  • When a particularly economical bearing is required

Tolerances and measuring system
The installation dimensions and tolerances of the iglide® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.

Installation
iglide® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service