1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: Q290FM-8085-100
- Material: iglide® Q290
- Shape: Shop flange bearings
- Dimensions:
- d1 80 mm
- d2 85 mm
- d3 93 mm
- b1 100 mm
- b2 2.5 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- Good wear resistance at room temperature
- Suitable for high speeds
- Excellent coefficient of friction
- Extremely resistant to edge pressure
- Very resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
Iglidur® Q290 | medium to high loads, especially on soft shafts
iglidur® Q290 shows excellent service life in robust swivel applications, such as those frequently encountered in agricultural machinery, especially on “soft” shafts (e.g. galvanized). The stress on the shafts is also minimal.
Typical areas of application
- Agricultural technology
- Construction machinery
When do I use it?
- When a durable material is required for robust
- operating conditions (agriculture, construction machinery, ...)
- with medium to high dynamic loads
- on “soft” shafts is required
When should I not use it?
- If permanent static loads greater than 55 MPa occur
- If a very wear-resistant material is required on “soft” shafts
- is required for low loads
- If temperatures greater than +140 °C occur permanently
Unsure if it fits?